Change Language :
General properties | Unit | iglidur® A180 | Testing method |
---|---|---|---|
Density | g/cm³ | 1.46 | |
Colour | white | ||
Max. moisture absorption at +23°C/50% room humidity | % weight | 0.2 | DIN 53495 |
Max. moisture absorption | % weight | 1.3 | |
Coefficient of sliding friction, dynamic against steel | µ | 0,05 - 0,23 | |
pv value, max. (dry) | MPa x m/s | 0.31 | |
Mechanical properties | |||
Flexural modulus | MPa | 2,300 | DIN 53457 |
Flexural strength at 20°C | MPa | 88 | DIN 53452 |
Compressive strength | MPa | 78 | |
Maximum recommended surface pressure (20°C) | MPa | 28 | |
Shore D hardness | 76 | DIN 53505 | |
Physical and thermal properties | |||
Max. long-term application temperature | °C | +90 | |
Max. short-term application temperature | °C | +110 | |
min. application temperature | °C | -50 | |
Thermal conductivity | [W/m x K] | 0.25 | ASTM C 177 |
Coefficient of thermal expansion (at 23°C) | [K-1 x 10-5 | 11 | DIN 53752 |
Electrical properties | |||
Specific transitional resistance | Ωcm | > 1012 | DIN IEC 93 |
Surface resistance | Ω | > 1011 | DIN 53482 |
Plain bearings made from iglidur® A180 are suitable for application in direct contact with food. They are the ideal solution for bearing points on machines for the food and packaging industry, medical equipment manufacturing, small household appliances, etc. Even where wet cleaning contact occurs, the iglidur® A180 is characterised by the lowest moisture absorption.
The maximum recommended surface pressure is a mechanical material parameter. It cannot be used to draw conclusions about the tribology. The compressive strength of iglidur® A180 plain bearings decreases with increasing temperatures. diagram. 02 illustrates this relationship.
diagram. 03 shows the elastic deformation of iglidur® A180 under radial load. Under the maximum recommended surface pressure of 20 MPa, the deformation is less than 2.5 %. Plastic deformation can be neglected up to this radial load. However, it is also dependent on the duration of the impact.
iglidur® A180 has been developed for low sliding speeds. In dry operation, a maximum of 0.8 m/s (rotating) or 3.5 m/s (linear) is permitted for continuous use. The values given in Table 02 indicate the limits at which frictional heat causes an increase up to the permanently permissible temperature. In practice, these limit values cannot always be achieved due to interactions.
m/s | Rotating | Oscillating | linear |
---|---|---|---|
permanent | 0.8 | 0.6 | 3.5 |
Short-term | 1.2 | 1 | 5 |
The upper short-term application temperature is +110 °C. The compressive strength of iglidur® A180 plain bearings decreases with increasing temperatures. diagram. 02 illustrates this relationship. The temperatures prevailing in the bearing system also have an influence on bearing wear. Additional protection is required at temperatures higher than +60 °C.
iglidur® A180 | Application temperature |
---|---|
Minimum | - 50 °C |
Max. long-term | +90°C |
Maximum, short-term | +110°C |
In addition secure axially from | +60°C |
The coefficient of friction and wear resistance change with the application parameters. With increasing load, however, the coefficient of friction decreases significantly (diagrams 04 and 05).
coefficient of friction for iglidur® A180 against steel (Ra = 1 μm, 50 HRC):
iglidur® A180 | dry | Greases | Oil | Water |
---|---|---|---|---|
Coefficients of friction µ | 0,05 - 0,23 | 0.09 | 0.04 | 0.04 |
Further information:
Diagram 06 shows test results with different shaft materials that were carried out with plain bearings made from iglidur® A180. The combination "iglidur® A180/hard-anodised aluminium shaft" clearly stands out. However, good to very good wear rates are also achieved on other shafts. On Cf53 shafts, the higher wear in swivelling applications compared to rotation is exemplary (diagram. 07).
iglidur® A180 plain bearings can be used under a wide range of ambient conditions and in contact with numerous chemicals. Table 05 provides an overview of the chemical resistance of iglidur® A180 plain bearings at room temperature.
+ resistant 0 conditionally resistant - not resistant
All data at room temperature [+20 °C]
Medium | Resistance |
---|---|
Alcohols | + |
Hydrocarbons | + |
Greases, oils without additives | + |
Fuels | + |
Diluted acids | 0 to - |
Strong acids | - |
Diluted alkalines | + |
Strong alkalines | + up to 0 |
Bearings made from iglidur® A180 are resistant to radiation up to a radiation intensity of 3 x 10² Gy. Higher radiation levels attack the material and can lead to the loss of important mechanical specifications.
iglidur® A180 plain bearings are resistant to UV radiation, but the tribological specification deteriorates due to permanent exposure.
When used in a vacuum, any moisture content will outgas. Therefore, only dry bearings are suitable for vacuum.
iglidur® A180 plain bearings are electrically insulating.
Electrical properties | |
---|---|
Specific transitional resistance | > 1012 Ωcm |
Surface resistance | > 1011 Ω |
The iglidur® A180 bearings absorb up to 0.2 % water due to humidity (+23 °C, 50 % relative humidity), and up to 1.3 % when saturated with water.
Maximum moisture absorption | |
---|---|
at +23 °C/50 % r. humidity | 0.2% weight |
Max. moisture absorption | 1.3% weight |
iglidur® A180 plain bearings are standard bearings for shafts with h-tolerance (recommended minimum h9). The bearings are designed to be pressed into an H7-toleranced mounting. After installation in a mounting with nominal dimensions, the inner diameter of the bearing with E10 tolerance adjusts itself automatically.
Diameter d1 [mm] | Shaft h9 [mm] | iglidur® A180 F10 [mm] | Housing H7 [mm] |
---|---|---|---|
up to 3 | 0 - 0.025 | +0.014 +0.054 | 0 +0.010 |
> 3 up to 6 | 0 - 0.030 | +0.020 +0.068 | 0 +0.012 |
> 6 up to 10 | 0 - 0.036 | +0.025 +0.083 | 0 +0.015 |
> 10 up to 18 | 0 - 0.043 | +0.032 +0.102 | 0 +0.018 |
> 18 up to 30 | 0 - 0.052 | +0.040 +0.124 | 0 +0.021 |
> 30 up to 50 | 0 - 0.062 | +0.050 +0.150 | 0 +0.025 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr