Change Language :
General properties | Unit | iglidur® A350 | Testing method |
---|---|---|---|
Density | g/cm³ | 1.42 | |
Colour | blue | ||
Max. moisture absorption at +23°C/50% room humidity | % weight | 0.6 | DIN 53495 |
Max. moisture absorption | % weight | 1.9 | |
Coefficient of sliding friction, dynamic against steel | µ | 0,10 - 0,20 | |
pv value, max. (dry) | MPa x m/s | 0.4 | |
Mechanical properties | |||
Flexural modulus | MPa | 2,000 | DIN 53457 |
Flexural strength at 20°C | MPa | 110 | DIN 53452 |
Compressive strength | MPa | 78 | |
Maximum recommended surface pressure (20°C) | MPa | 60 | |
Shore D hardness | 76 | DIN 53505 | |
Physical and thermal properties | |||
Max. long-term application temperature | °C | +180 | |
Max. short-term application temperature | °C | +210 | |
min. application temperature | °C | -100 | |
Thermal conductivity | [W/m x K] | 0.24 | ASTM C 177 |
Coefficient of thermal expansion (at 23°C) | [K-1 x 10-5 | 8 | DIN 53752 |
Electrical properties | |||
Specific transitional resistance | Ωcm | > 1011 | DIN IEC 93 |
Surface resistance | Ω | > 1011 | DIN 53482 |
iglidur® A350 plain bearings are designed in such a way that they can be used for all loads occurring in the food and packaging industry. Even high loads, such as those found in lifting equipment or presses, are no problem and the bearings function reliably without additional lubrication.
The maximum recommended surface pressure is a mechanical material parameter. It cannot be used to draw conclusions about the tribology. The compressive strength of iglidur® A350 plain bearings decreases with increasing temperatures. diagram. 02 illustrates this relationship.
diagram. 03 shows how iglidur® A350 deforms elastically under radial load. Under the maximum surface pressure of 60 MPa, the deformation is less than 5 %.
iglidur® A350 plain bearings are well suited for low and medium speeds in both rotating and oscillating applications. The wear rates are similar, so there is no preferred type of movement. Linear movements can also be supported well with iglidur® A350. At high sliding speeds, it should be checked whether iglidur® J or iglidur® L250 can be used, as the wear rate of these bearings is lower.
m/s | Rotating | Oscillating | linear |
---|---|---|---|
permanent | 1 | 0.8 | 2.5 |
Short-term | 1.2 | 0.9 | 3 |
The temperature resistance makes iglidur® A350 the ideal material for plain bearings in the food sector. Additional protection is required at temperatures higher than +140 °C. The wear rate of the iglidur® A350 bearings increases only slightly at higher temperatures. Tests have shown good wear results at temperatures of +100 °C on all tested shaft materials.
iglidur® A350 | Application temperature |
---|---|
Minimum | - 100 °C |
Max. long-term | +180°C |
Maximum, short-term | + 210 °C |
In addition secure axially from | +140°C |
The coefficient of friction of iglidur® A350 against steel is in a medium range (diagrams 04 and 05).
coefficient of friction for iglidur® A350 against steel (Ra = 1 μm, 50 HRC):
iglidur® A300 | dry | Greases | Oil | Water |
---|---|---|---|---|
Coefficients of friction µ | 0,1 - 0,2 | 0.09 | 0.04 | 0.04 |
Further information:
Corrosion-resistant steels are naturally more suitable for use in the food industry. The tests were therefore carried out on such materials in particular. It has been shown that there is no clear favourite and that 304 SS, high grade steel and hard chrome-plated steel are all suitable. Hard anodised aluminium is also well suited for both linear and rotary movements.
iglidur® A350 plain bearings are resistant to diluted acids and alkalis, alcohols and cleaning agents. They are also resistant to most lubricants. iglidur® A350 bearings are resistant to common cleaning agents used in the food industry. iglidur® A350 is attacked by esters, ketones, chlorinated hydrogens, aromatics and highly polar solvents.
+ resistant 0 conditionally resistant - not resistant
All data at room temperature [+20 °C]
Medium | Resistance |
---|---|
Alcohols | + |
Hydrocarbons | + up to 0 |
Greases, oils without additives | + |
Fuels | + |
Diluted acids | + |
Strong acids | + |
Diluted alkalines | + |
Strong alkalines | + |
Bearings made from iglidur® A350 are resistant to radiation up to a radiation intensity of 2 x102 Gy.
iglidur® A350® bearings are well resistant to UV rays.
In a vacuum, iglidur® A350 bearings outgas. Use in a vacuum is only possible for dry bearings.
iglidur® A350 plain bearings are electrically insulating.
Electrical properties | |
---|---|
Specific transitional resistance | > 1011 Ωcm |
Surface resistance | > 1011 Ω |
The moisture absorption of iglidur® A350 is low and can be neglected when using the standard plain bearings. Even when completely saturated, iglidur® A350 absorbs no more than 1.9 % water.
Maximum moisture absorption | |
---|---|
at +23 °C/50 % r. humidity | 0.6 % by weight |
Max. moisture absorption | 1.9% weight |
iglidur® A350 bearings are standard bearings for shafts with h-tolerance (recommended at least h9). The bearings are designed for press-fitting into an H7-toleranced mount. After installation in a mounting with nominal dimension, the inner diameter of the bearing with F10 tolerance adjusts itself automatically.
Diameter d1 [mm] | Shaft h9 [mm] | iglidur® A350 F10 [mm] | Housing H7 [mm] |
---|---|---|---|
up to 3 | 0 - 0.025 | +0.006 +0.046 | 0 +0.010 |
> 3 up to 6 | 0 - 0.030 | +0.010 +0.058 | 0 +0.012 |
> 6 up to 10 | 0 - 0.036 | +0.013 +0.071 | 0 +0.015 |
> 10 up to 18 | 0 - 0.043 | +0.016 +0.086 | 0 +0.018 |
> 18 up to 30 | 0 - 0.052 | +0.020 +0.104 | 0 +0.021 |
> 30 up to 50 | 0 - 0.062 | +0.025 +0.125 | 0 +0.025 |
>50 to 80 | 0 - 0.074 | +0.030 +0.150 | 0 +0.030 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr