Change Language :
General properties | Unit | iglidur® A500 | Testing method |
---|---|---|---|
Density | g/cm³ | 1.28 | |
Colour | brown | ||
Max. moisture absorption at +23°C/50% room humidity | % weight | 0.3 | DIN 53495 |
Max. moisture absorption | % weight | 0.5 | |
Geothermal friction coefficient, dynamic, against steel | µ | 0,26-0,41 | |
pv value, max. (dry) | Mpa x m/s | 0.28 | |
Mechanical properties | |||
Flexural modulus | MPa | 3,600 | DIN 53457 |
Flexural strength at 20°C | MPa | 140 | DIN 53452 |
Compressive strength | MPa | 118 | |
Maximum recommended surface pressure (20°C) | MPa | 120 | |
Shore D hardness | MPa | 83 | DIN 53505 |
Physical and thermal properties | |||
Max. long-term application temperature | °C | +250 | |
Max. short-term application temperature | °C | +300 | |
min. application temperature | °C | -100 | |
Thermal conductivity | W/m x K | 0.24 | ASTM C 177 |
Coefficient of thermal expansion (at 23°C) | K-1 x 10-5 | 9 | DIN 53752 |
Electrical properties | |||
Specific transitional resistance | Ωcm | > 1014 | DIN IEC 93 |
Surface resistance | Ω | > 1013 | DIN 53482 |
Bearings made of iglidur® A500 can be used at high temperatures and are approved for direct contact with food (FDA-compliant). They have an exceptionally good chemical resistance and are thus suitable for the most difficult applications in the environment of machines for the food industry. Although iglidur® A500 is a tough material, it also has excellent compressive strength, even at high temperatures.
The maximum recommended surface pressure is a mechanical material parameter. It cannot be used to draw conclusions about the tribology. The compressive strength of iglidur® A500 plain bearings decreases with increasing temperatures. diagram. 02 illustrates this relationship.
diagram. 02 shows the maximum recommended surface pressure of the bearing as a function of temperature. The combination of high strength on the one hand and high flexibility on the other has a very positive effect on vibrations and edge loads. As the wear of the plain bearings increases rapidly from pressures of 10 to 20 MPa, we recommend that the use above these limits is checked particularly carefully.
iglidur® Due to its high temperature resistance, A500 also permits high sliding speeds. However, the coefficient of friction increases due to these high speeds, which leads to higher heating of the bearing. Tests show that plain bearings made of iglidur® A500 are more wear-resistant during swivelling movements, and the permissible pv values are also higher in swivelling operation.
m/s | Rotating | Oscillating | linear |
---|---|---|---|
permanent | 0.6 | 0.4 | 1 |
Short-term | 1 | 0.7 | 2 |
The maximum permissible short-term application temperature is +300 °C. The compressive strength of iglidur® A500 plain bearings decreases with increasing temperatures. diagram. 02 illustrates this relationship. The temperatures prevailing in the bearing system also have an influence on bearing wear.
iglidur® A500 | Application temperature |
---|---|
Minimum | - 100 °C |
Max. long-term | +250°C |
Maximum, short-term | + 300 °C |
In addition secure axially from | +130°C |
The coefficient of friction depends on the load acting on the bearing (diagram. 04 and 05).
coefficient of friction for iglidur® A500 against steel (Ra = 1 μm, 50 HRC):
iglidur® A500 | dry | Greases | Oil | Water |
---|---|---|---|---|
Coefficients of friction µ | 0,26 - 0,41 | 0.09 | 0.04 | 0.04 |
further information:
iglidur® A500
Diagram 06 shows an extension of the results of tests with different shaft materials that were carried out with plain bearings made from iglidur® A500. The combination "iglidur® A500 against hard chrome-plated shaft" clearly stands out during rotation. Up to approx. 2.0 MPa, the wear of this combination remains largely load-independent. When swivelling against shafts made of Cf53, the wear resistance is better than when rotating under the same load. If the shaft material you require is not included in this diagram, please contact us.
iglidur® A500 plain bearings have excellent resistance to cleaning agents, greases, oils, alkalis and acids.
+ resistant 0 conditionally resistant - not resistant
All data at room temperature [20 °C]
Medium | Resistance |
---|---|
Alcohols | + |
Hydrocarbons | + |
Greases, oils without additives | + |
Fuels | + |
Diluted acids | + |
Strong acids | + |
Diluted alkalines | + |
Strong alkalines | + |
Bearings made from iglidur® A500 are among the most radiation-resistant in the iglidur®programme.The bearings are resistantup to a radiation intensity of 2 x105Gy. Higher radiation levels attack the material and can lead to the loss of important mechanical specifications.
iglidur® A500 plain bearings are electrically insulating.
Electrical properties | |
---|---|
Specific transitional resistance | > 1014 Ωcm |
Surface resistance | > 1013 Ω |
The moisture absorption of iglidur® A500 bearings is only 0.5 % when saturated in water.
Maximum moisture absorption | |
---|---|
at +23 °C/50 % r. humidity | 0.3% weight |
Max. moisture absorption | 0.5% weight |
iglidur® A500 plain bearings are standard bearings for shafts with h-tolerance (recommended minimum h9). The bearings are designed to be pressed into an H7-toleranced mounting. After installation in a mounting with nominal dimensions, the inner diameter of the bearing with F10 tolerance adjusts itself automatically.
Diameter d1 [mm] | Shaft h9 [mm] | iglidur® A500 F10 [mm] | Housing H7 [mm] |
---|---|---|---|
up to 3 | 0 - 0.025 | +0.006 +0.046 | 0 +0.010 |
> 3 up to 6 | 0 - 0.030 | +0.010 +0.058 | 0 +0.012 |
> 6 up to 10 | 0 - 0.036 | +0.013 +0.071 | 0 +0.015 |
> 10 up to 18 | 0 - 0.043 | +0.016 +0.086 | 0 +0.018 |
> 18 up to 30 | 0 - 0.052 | +0.020 +0.104 | 0 +0.021 |
> 30 up to 50 | 0 - 0.062 | +0.025 +0.125 | 0 +0.025 |
>50 to 80 | 0 - 0.074 | +0.030 +0.150 | 0 +0.030 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr