What must be observed when mounting iglidur plain bearings?

Press-fit of the bearings

Assembly

iglidur assembly aid

Press-fit aid for iglidur plain bearings

Measuring of the inner diameter of a press-fitted bearing

Tolerances and measuring system

The position of the measurement planes

Check whether the bearing is seated correctly

  • Pressed into the hole, the good side of the plug gauge must pass the bearing smoothly
  • With a slide tester, the inner diameter of the bearing on the measuring planes (diagram. 1) must be within the specified tolerance on average

Adhesion

Machining

Guidelines for machining

ProcessTurningDrillingMilling
Tool materialStainless steelStainless steelStainless steel
Feed rate [mm]0,1 ... 0,50,1 ... 0,5to 0.5
Clearance angle5 ... 1510 ... 12
Clamping angle0 ... 103 ... 5
Cutting speed [m/min]200 ... 50050 ... 100 up to 1000

Consulting

I look forward to answering your questions

Stefan Hemmersbach
Stefan Hemmersbach

Product Manager iglidur® bearings

+49 (0) 2203 9649 145Write e-mail

Shipping and consultation