Change Language :
General properties | Unit | iglidur® J350 | Testing method |
---|---|---|---|
Density | g/cm³ | 1.44 | |
Colour | yellow | ||
Max. moisture absorption at +23°C/50% room humidity | % weight | 0.3 | DIN 53495 |
Max. moisture absorption | % weight | 1.6 | |
Coefficient of sliding friction, dynamic against steel | µ | 0,01 - 0,20 | |
pv value, max. (dry) | MPa x m/s | 0.45 | |
Mechanical properties | |||
Flexural modulus | MPa | 2,000 | DIN 53457 |
Flexural strength at 20°C | MPa | 55 | DIN 53452 |
Compressive strength | MPa | 60 | |
Maximum recommended surface pressure (20°C) | MPa | 60 | |
Shore D hardness | 80 | DIN 53505 | |
Physical and thermal properties | |||
Max. long-term application temperature | °C | +180 | |
Max. short-term application temperature | °C | +220 | |
min. application temperature | °C | -100 | |
Thermal conductivity | W/m x K | 0.24 | ASTM C 177 |
Coefficient of thermal expansion (at 23°C) | K-1 x 10-5 | 7 | DIN 53752 |
Electrical properties | |||
Specific transitional resistance | Ωcm | > 1013 | DIN IEC 93 |
Surface resistance | Ω | > 1010 | DIN 53482 |
iglidur® J350 blends universally good wear resistance, flexibility and temperature resistance into a very versatile iglidur® material with a broad application spectrum.
The maximum recommended surface pressure is a mechanical material parameter. It cannot be used to draw conclusions about the tribology. The compressive strength of iglidur® J350 plain bearings decreases with increasing temperatures. diagram. 02 illustrates this relationship.
iglidur® J350 plain bearings are suitable for high and medium loads. diagram. 03 shows the deformation under temperature. The behaviour of the materials under short-term stress is shown here. Different ambient temperatures only become noticeable from approx. 60 MPa.
iglidur® J350 plain bearings are suitable for high and medium loads. diagram. 03 shows the deformation under temperature. The behaviour of the materials under short-term stress is shown here. Different ambient temperatures only become noticeable from approx. 60 MPa.
iglidur® J350 plain bearings are well suited for low and medium speeds in both rotating and oscillating applications. However, the wear rates are significantly better for rotating applications. Linear movements can also be supported well with iglidur® J350.
m/s | Rotating | Oscillating | linear |
---|---|---|---|
permanent | 1.3 | 1 | 4 |
Short-term | 3 | 2.3 | 8 |
The temperatures prevailing in the bearing system also have an influence on the bearing wear. The wear rate of the iglidur® J350 bearings changes only slightly at higher temperatures. In some cases, the wear even decreases at +100 °C. Additional protection is required at temperatures higher than +140 °C.
iglidur® J350 | Application temperature |
---|---|
Minimum | -100°C |
Max. long-term | +180°C |
Maximum, short-term | +220 °C |
In addition secure axially from | +140°C |
The coefficient of friction of iglidur® J350 in dry operation against steel is in a very good range. They decrease significantly at higher sliding speeds. This benefits the service life of the plain bearings in continuous running applications with high sliding speeds. diagram. 04 illustrates the relationship. Especially at loads greater than 2 MPa, iglidur® J350 plain bearings are clearly superior to other bearings in rotating applications.
coefficient of friction for iglidur® J350 against steel (Ra = 1 μm, 50 HRC):
iglidur® J350 | dry | Greases | Oil | Water |
---|---|---|---|---|
coefficient of friction μ | 0,1-0,2 | 0.09 | 0.04 | 0.04 |
diagrams 06 and 07 show an extension of the results of tests with different shaft materials.iglidur® J350 bearings are suitable for all sliding partners, but one pairing stands out when you look at the wear data from the tests: iglidur® J350 against 304 SS.There are not many bearing materials that are suitable for the otherwise difficult shaft partner stainless steel (304 SS) and achieve the best wear rates.Excellent wear results are also shown with hard-anodised aluminium shafts.If the shaft material you have in mind is not included in the test results presented here, please contact us.
iglidur® J350 plain bearings are resistant to diluted acids and alkalis, alcohols, cleaning agents and lubricants. iglidur® J350 is attacked by esters, ketones, chlorinated hydrogens, aromatics and highly polar solvents.
+ resistant 0 conditionally resistant - not resistant
Medium | Resistance |
---|---|
Alcohols | + |
Hydrocarbons | + up to 0 |
Greases, oils without additives | + |
Fuels | + |
Diluted acids | + |
Strong acids | + up to 0 |
Diluted alkalines | + |
Strong alkalines | + |
Bearings made from iglidur® J350 are resistant to radiation up to a radiation intensity of 2 - 10² Gy.
iglidur® J350 plain bearings have limited resistance to UV radiation.
In a vacuum, iglidur® J350 plain bearings only degas to a very small extent. Use in a vacuum is possible for dry bearings
iglidur® J350 plain bearings are electrically insulating.
Electrical properties | |
---|---|
Specific transitional resistance | > 1013 Ωcm |
Surface resistance | > 1010 Ω |
The moisture absorption of iglidur® J350 is low and can be neglected when using the standard plain bearings. Even when completely saturated, iglidur® J350 absorbs no more than 1.6 % water.
Maximum moisture absorption | |
---|---|
at +23 °C/50 % r. humidity | 0.3% weight |
Max. moisture absorption | 1.6% weight |
iglidur® J350 plain bearings are standard bearings for shafts with h-tolerance (recommended minimum h9). The bearings are designed to be pressed into an H7-toleranced mounting. After installation in a mounting with nominal dimensions, the inner diameter of the bearing with F10 tolerance adjusts itself automatically. For certain dimensions, the tolerance deviates from this depending on the wall thickness (see product range).
Diameter d1 [mm] | Shaft h9 [mm] | iglidur® J350 E10 [mm] | Housing H7 [mm] |
---|---|---|---|
up to 3 | 0 - 0.025 | +0.006 +0.046 | 0 +0.010 |
> 3 up to 6 | 0 - 0.030 | +0.010 +0.058 | 0 +0.012 |
> 6 up to 10 | 0 - 0.036 | +0.013 +0.071 | 0 +0.015 |
> 10 up to 18 | 0 - 0.043 | +0.016 +0.086 | 0 +0.018 |
> 18 up to 30 | 0 - 0.052 | +0.020 +0.104 | 0 +0.021 |
> 30 up to 50 | 0 - 0.062 | +0.025 +0.125 | 0 +0.025 |
>50 to 80 | 0 - 0.074 | +0.030 +0.150 | 0 +0.030 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr