Change Language :
iglidur W300PF
The newly developed material iglidur W300PF offers the performance of the proven endurance runner iglidur W300 - completely without PTFE.
Double flange bearing made of iglidur K230
The new material iglidur K230 offers lower moisture absorption and even more flexibility compared to the clip bearings made of iglidur M250
iglidur SG-03
Thanks to the product range addition, the available diameters now include 30, 40, 50, 60 and 70mm.
iglidur C160 disc springs
With iglidur C160, disc springs are particularly resistant to chemicals and also cost-effective.
iglidur JPF
Based on the tried and tested endurance runner material iglidur J, iglidur JPF offers comparable specifications -
without the use of PTFE.
For antistatic requirements, without PTFE
The new material iglidur FPF is not only conductive and therefore ideal for applications with ESD requirements,
but also PTFE-free.
The all-rounder with FDA and no PTFE
According to FDA, EU 10/2011 and - now new - without PTFE. With outstanding sliding and wear properties.
iglidur AX500
According to FDA, EU 10/2011 and - new - GB 4806.1/7. The high-temperature material with ESD specifications can now also be used for applications that have to comply with Chinese food standards.
Calculate CO2 footprint for each component
CO₂ emissions must be determined and reduced in more and more areas. We support you in this: The CO2 emissions generated during the transport and manufacturing processes of our bearings can now be calculated and displayed for each iglidur plain bearing. This allows you to compare plain bearings and select the one with the lowest carbon footprint for your application.
iglidur Q2LW
The regranulate version of the proven heavy-duty plain bearing material iglidur Q2 is perfect for price-sensitive
applications with high loads.
iglidur econ materials
The materials of the econ series, iglidur J4, GLW, P4, PLW210, ALW350, HLW and -new - Q2LW are not only ideal for many applications, but are now also available on the European market in standard dimensions.
iglidur "large bearings"
With the new bearing segments made of iglidur J, plain bearings with large diameters can be realised quickly and easily by means of postforming processes.
High-load composite bearing with homogeneous structure
The new fibre composite material for high loads has a homogeneous layer structure and can therefore be processed
and used on all sides.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr