Durable, maintenance-free components for renewable energies

Advantages of igus® products:

  • Lubrication and maintenance-free
  • UV-resistant
  • Insensitive to dirt and dust
  • Resistant to weathering
  • Corrosion-free
  • Long, predictable service life
  • Customised solutions
PV tracker

Photovoltaics

Solar thermal energy plant

Solar thermal energy

Hydroelectric power station

Hydropower

Wind turbine

Wind power

NEW: pillow block bearing igubal® ESQM 2.0

The new generation of our solar tracker-bearing

  • 3 times higher UV resistance thanks to optimised housing and spherical cap material
  • 20 mm lower installation height thanks to metal bracket on the upper part of the housing
  • Recesses for cable guidance along the profile
  • Easier installation thanks to U-alignment of the spherical ball and pins on the lower housing that prevent the bearing from slipping away
  • Static radial load: at 0° angle compensation = 50 kN; at 9° = 25 kN
igubal® ESQM 2.0

White paper

white paper Solar
caption

Requirements for the storage of single-axis solar trackers

Successfully in use with our customers

PV tracking system from TecnoSun

Durable in any weather: plain bearings in the PV tracker

Renewable energy applications

... and more success stories

Further information

Renewable energies brochure

Info brochure

Renewable energies brochure

igus® Corner

Consulting

I look forward to answering your questions

Shipping and consultation