Various robot kinematics

Robots for schools, colleges and universities

robocube with students

Practical robotics training

  • Practical relevance guaranteed: The robots developed and produced by igus® for the industry are used in the training courses. This ensures a seamless introduction to industrial robotics.
  • Safety: igus® products are CE-compliant and therefore fulfil applicable safety standards.
  • Cost-effective solutions: Whether individual components to build yourself or complete systems - customise the scope of the solution to your requirements.
Placeholder

Transparent prices and robot selection at a glance

women programming a robot

Low Cost Automation in everyday teaching

Apiro® GIF starter kit
irc
rbtx
Robot cell

Robot cells

  • Weight 80.00 kg
  • Size L x W x H: 1,000 x 937.23 x 2,030 [mm]
  • Version with attachment openings or with doors
rebel

ReBel® 6-axis robot

  • Payload up to 2kg
  • Up to 664mm working radius
  • Processes from 4s
  • Repeatability: ±1mm
linear robot

Linear robots

  • Individual stroke of up to 6m
  • Loads up to 85kg
  • Configurable online, requested in five minutes
robolink

robolink® DP articulated arm robot

  • Precision < 1mm
  • Max. payload 3kg
  • Up to 790mm reach
scara

SCARA

  • Up to 20N payload
  • Up to 3,000mm x 560mm workspace
  • Processes from 1.5s
  • Repeatability: ± 0.5mm
delta robot

Delta robot

  • Up to 50N payload
  • Up to 660mm (3-axis) and up to 700mm (2-axis) working diameter
  • Processes starting from 1s
  • Repeatability: ±0.5mm

Sample programmes for your igus® Robot Control

irc
  • Free download programme
  • Shortened integration time
  • e.g. to LabView, ifm, ROS, Modbus, Matlab Simulink
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)

Consulting

I look forward to answering your questions

Contact Sena Esen
Sena Esen

Technischer Vertrieb Low Cost Automation

+49 2203 9649-8255Write e-mail

Shipping and consultation