Change Language :
The new CRM rotary module is lighter and more compact than static guide troughs, for example. It enables rotation angles of up to 6480° in a minimum of installation space. The guidance of different cable types (power, signal, fibre optic cable, pneumatics, oils) is possible. There is no need for interference-prone and inflexible rotary feedthroughs and installation is simple and ready-to-install.
Possible areas of application:
3 sizes: Depending on the cable diameter
Part No..
Cable diameter
Rotation angle
Required cable length rotary module
CRM.250.08.01
5 mm - 8 mm
6480°
4,5 m
CRM.250.11.01
8 mm - 11 mm
4320°
3,3 m
CRM.250.15.01
11 mm - 15 mm
2160°
2,4 m
Total cable length: Cable length rotary module + projection FP (connection source)
Example: CRM.250.11.01 ➔ Total cable length: 3.3 m + 5 m (FP protrusion) = 8.3 metres
igus® compared the rotary module CRM and the twisterband in its largest test laboratory in the industry. Both series were assessed in terms of their clearance height at the same rotation angle of 6480°
Result: Compared to the twisterband, the rotary module CRM requires less clearance height at the same rotation angle of 6480°. The clearance height of the rotary module is approx. 99 mm and that of the twisterband TB12 is approx. 260 mm.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr