Polymer slewing ring ball bearings in the furniture industry
Technical data
What was needed: Storage of edge rolls before the gluing process
Requirements: Maintenance and lubricant-free, low rolling resistance, long service life
Material: xirodur® B180
Industry: Furniture industry
Success for the customer: lubrication-free and dust-resistant bearing with low rolling resistance for trouble-free operation of the system.
For edge feeding for edge banding machines: The system uses two fast servo axes to fully automatically rotate edge materials of 0.4 mm - 2 mm thickness and up to a height of 28 mm thickness by 90 degrees and transport them to the edge infeed.
Conventional slewing ring ball bearings made of metal were not an option for ISAS Gmbh for the bearing of the glue edge unwinding mechanism. The company was therefore looking for a solution that did not require external lubrication and was resistant to dust.
The solution
With the xiros slewing ring ball bearing BB-RT-01-60-ES made of plastic, a suitable solution was found for the edge roller bearings. They ensure trouble-free operation of the system, are dust-resistant, durable, cost-effective and maintenance-free.