Change Language :
Very flat, lightweight and 100% lubrication-free
An extremely flat design, the lateral spindle arrangement and a striking design are just some of the reasons why the drylin® linear module SLT has been honoured with the iF Award 2014. The flat linear module with spindle drive is technically impressive thanks to a drive with ball bearing mounted trapezoidal or high helix lead screw. The drive can be either manual or motorised. The SLT series is based on the drylin® T miniature guide in installation sizes 12 and 15.
Advantages at a glance:
For a motorised spindle drive of the flat linear module, igus offers® powerful spindle-stepper motors. The motors are available in three sizes: NEMA11, NEMA17 and NEMA23. The combination with a dryspin® threaded spindle guarantees precise centring and a long service life of the flat linear module.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr