Small energy chains for small installation spaces

e-chain

E2.1 micro

E2.1 micro
  • Internal heights: 10 to 15 mm
  • Available in three options:
    • Closed
    • Openable from both sides along the inner radius
    • Openable from both sides along the outer radius
  • Integrated brake for especially smooth, quiet running
  • 25% longer unsupported length and 100% higher additional load compared to identical types
  • Optional opener tool for even quicker opening and closing

E2 micro

E2 micro
  • Internal heights: 5 to 15.6 mm
  • Available in three options:
    • Closed
    • Openable along the outer radius
    • Openable along the inner radius with film hinge

easy chain

easychain
  • Internal heights: 5 to 48.5 mm
  • Available in two versions:
    • Fillable along the outer radius
    • Fillable along the inner radius
  • Simply press in or pull out cables
  • As available with multi-chamber design
  • UL94-V2 classification

E2 mini

E2 mini
  • Inner heights: from 17 to 41mm
  • Available in three versions:
    • Closed
    • Openable along the inner radius
    • Openable along the outer radius

zipper

Zipper
  • Internal heights: 9 to 32 mm
  • Crossbars on a strip along the outer radius
  • Quiet running thanks to the chain links' small pitch
  • Also available as a closed "tube version"
  • iF-Design award for zip design

Energy chain recycling

chainge

Consulting

I look forward to answering your questions

Shipping and consultation