Change Language :
Certain materials rust much faster in humid environments than we would like. The wear rate increases, the fit becomes imprecise and the service life is reduced. Chemicals and strong cleaning agents are also not favourable for these materials. Stainless steel is the standard material for our lead screws. In combination with our drylin lead screw nuts, 100% corrosion resistance is guaranteed. Test trials show that wear is reduced by up to 25%. And we can also find a suitable material for your application in extreme environmental conditions. Our experts offer the solution for your specific application.
But wear is not the only thing that can be reduced. With the specifications and geometries matched to the plastic nut and lead screw, dryspin offers up to 30% higher service life and efficiency forhigh helix threads. Thanks to the rounded tooth flank geometry, the contact surface between the lead screw and lead screw nut is reduced and the lead screw drives run almost quietly and vibration-free under load. Find out more about the advantages of dryspin technology, the different manufacturing processes and the stainless steel products we recommend from drylin lead screw technology. If you have any questions, our experts will be happy to advise you.
With the configurator, you can quickly find the right lead screw and customise the machined ends from both sides. The application generates a dimensioned drawing of your configuration directly for you. Finally, you can order the lead screw or request further information.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr