Plastic ball bearing news

Deep groove ball bearing made from xirodur® B181

Deep groove ball bearing made from xirodur® B181

The blue all-rounder for the food industry

Sliding ball transfer units

Sliding ball transfer units

Can be used up to temperatures of +120 °C

conveyor roller with centre adapter

conveyor roller with centre adapter

Low weight with up to 50 % shorter shafts

News from the trade fair spring 2024

Metal-free PVC-conveyor roller

PVCConveyor roller, metal-free

Ideally suited for the chemical and semiconductor industry

  • Extremely resistant to chemicals
  • Ready-to-install system saves expensive in-house production
  • Tested and developed thanks to specific customer enquiry

Ball transfer unit with long service life

Ball transfer unit with long service life

service life up to 30 times higher than the standard variant

Ball transfer unit, metal-free

Ball transfer unit, metal-free

friction reduced by up to 60 % compared to the standard version

Ball transfer unit with flange

Ball transfer unit with flange

lubrication-free, low-maintenance and screwable

Pillow block, narrow design

Pillow block, narrow design

Up to 80 % less weight than classic UCPA-bearing made of metal

Flanged ball bearing, two holes

Flanged ball bearing, two holes

Up to 78 % less weight than classic metal UCFL mountings

Paper guide rings

Consulting

I look forward to answering your questions

Shipping and consultation