Change Language :
XY tables enable the horizontal movement of automated machines such as assembly robots in production facilities, milling tables or drilling tables. robot arm and other automated machines only have a limited range of movement, while their bases remain fixed; XY tables enable these bases to move horizontally in the X direction and in the Y direction. Also known as XY tables, XY tables are both manual and motorised positioning tables with linear motion based on bearings that are set in motion by a drive mechanism. Typically, the drive is realised by a linear motor or a hand wheel. XY tables are designed to enable high-performance positioning along multiple axes. XY tables are suitable for the pharmaceutical, manufacturing and semiconductor industries, for example, and offer precision-controlled automated movements. XY-XY tables are widely used in mechanical processes and applications, including material handling, industrial automation, mechanical engineering and automated metrology.
Handwheels for spindle drives
For various requirements, igus® has a wide range of handwheels available from stock; from small compact sizes up to Ø125 with/without handles in various designs.
Position indicator
The position indicator for linear axis is used to set and directly read the slide position. This allows downtimes to be reduced, settings to be made quickly and precisely and values to be reproduced.
Spindle clamps
Linear modules with trapezoidal thread have a spindle lock. In many applications, however, an additional clamping option is required to secure the spindle against unintentional movement.
angular drive
For adjustment options from a defined direction, igus® offers a range of infinitely variable angular drives. For manual adjustments, the angular drives can also be configured with position indicator, clamping and hand wheel and are supplied directly assembled. For connections with higher torque transmission, angular drives with key/groove are available.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr