drylin® XYZ linear robot system

drylin® XYZ linear robot system
  • Load capacity: 50 N
  • Repeat accuracy: 0.8 mm
  • Max. Speed: 0.5 m/s
  • max. Acceleration: 1.5 m/s²
  • Working area: 3000 x 3000 x 750 mm
  • Simple structure
  • Initiator mounting via T-slot over the entire profile length
  • Prefabricated kit with cantilever axis
  • Everything from a single source
  • Measurement and test automation
  • Handling and assembly technology
  • Identification in microelectronics and medical technology
  • Small parts handling tasks
  • Simple handling tasks

Configure and request individual XYZ linear robot systems

Request custom XYZ linear robot system
Drive for linear robots
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

igus® Gantry robot in the application

igus linear robots in the laboratory

Linear robot system automates research tasks

igus linear robot in cleaning machine

Room linear robots for maintenance-free cleaning systems

Consulting

I look forward to answering your questions

Contact Sena Esen
Sena Esen

Technischer Vertrieb Low Cost Automation

+49 2203 9649-8255Write e-mail

Shipping and consultation