drylin® T - system design, horizontal, 1 rail and 2 trolleys or 2 rails and 4 trolleys

Step 2:

Variant: 1 rail, 2 trolleysVariant: 2 rail, 4 wagons
sy + sz<2 wx - Y0
ay + az<2 wx - Y0

Step 3:

Step 3

3.1

Step 3.1

3.2

Step 3.2

3.3.

Step 3.3 01
Step 3.3 02

Variables in the calculations

Fa:drive force[N]
Fs:Mass force[N]
Fy, Fz:Bearing load in y or z direction[N]
sx, sy, sz:Distance of the inertial force in x, y or z direction[mm]
ay, az:Distance of the drive force in the y or z direction[mm]
wx:Distance between the wagons on a rail [mm]
LX:Size-dependent constant[mm]
Zm:Size-dependent constant[mm]
Y0:Size-dependent constant[mm]
b:Distance between the guide rails[mm]
µ:coefficient of friction, µ = 0 for static loads, µ = 0.2 for dynamic loads
ZW:Number of slides per rail

Step 4:

4.1

Step 4.1

4.2

Step 4.2

The constant values

Order numberLX [mm]ZM [mm]Y0 [mm]
TW-01-15291611.5
TW-01-20352315.0
TW-01-25412519.0
TW-01-30492921.5

Coefficients

1 rail, 2 carriages2 rail, 3-4 wagons
K1|(ay+Y0)/Wx| |(ay+Y0)/Wx|
K2(sy+Y0)/Wx(sy+Y0)/Wx
K3|az/Wx||az/Wx|
K4|sx/Wx||sx/Wx|
K5|sz/Wx||sz/Wx|
K6|(sy+Y0)/Zm||(sy+Y0)/b|
K7|sz/Zm||(sz/b)-0.5|

Step 5:

Maximum permissible load

Order numberFymax, Fzmax [N]
TW-01-152,000
TW-01-203700
TW-01-255,000
TW-01-307,000

Step 6:

Step 6

Consulting

I look forward to answering your questions

Shipping and consultation