drylin® Q with integrated measuring system

drylin® QKM
  • Protected magnetic tape
  • Mounting options via sliding blocks
  • Manual clamp on the slide
  • Unsupported mounting
  • Profile AWMQ-20 max. Length 1,500 mm
  • Sensor space-saving integrated in the slide
drylin® Q Measuring system
drylin® Q Measuring system
QKM flexible
QKM fixed

specification Measurement display

Measuring principleIncremental, with zero function
DisplayLCD display 7.5mm high digits
Display accuracy Max. 0.1mm
Display/display area99 999 ... + 99 999
FunctionCounting direction, decimal point, measuring unit (mm, inch) Activation of preset possible
Power supplyBattery 1/2 AA, 3.6V integrated, service life of up to 4 years
Magnetic sensorSecurely connected (external)
TypeInstallation housing
HousingPolymer
Protection classIP54 display IP67 sensor
Working temperature0 ... + 50°C
Humidity35-85 %
SpeedMax. 2.5m/s
Display keyboard3 function buttons

Consulting

I look forward to answering your questions

Shipping and consultation