Change Language :
Reading the measurement data at the desired position enables ideal ergonomic alignment in the working environment and thus reduces the risk of reading errors. The complete system (sensor/reading display/magnetic tape/linear guide) is supplied ready for installation. The linear guide drylin® W is lubrication-free and insensitive to dirt.
External display
Freely positionable
Suitable for aluminium construction profiles
Horizontal or vertical adaptation
lubrication-free
**Typical applications:**Packaging industry, profile processing, pipe cutting
Dimensions measuring system [mm]
Order number
A
C
A2
C2
K2
H2
Am
Bm
Tm
Width
length
±0,17
WKMEDR(L)*-10-80-10-…
107
100
94
87
M6
24
82
51
25
[Wakoadd artnr="WKMEDR(L)*-10-80-10-…" text="Anfragen"]
* Mounting on the right (R) or left (L) of the guide carriage
Technical data
Technical Data
Measuring principle
incremental, with absolute value function via battery buffer
Display
Lowest power LCD with built-in sensor, mains-independent
Display accuracy
max. 0.1 mm
repeatability
± 1 digit
Display/display range
-99 999 ...+99 999
function
Chain dimension and reset function
Direct input of offset value
Power supply
Built-in battery, runs for up to 10 years
Magnetic sensor
permanently connected
Type
built-in housing
housing
zinc die-casting
Protection class
IP20 Overall device
IP60 Display side
Operating temperature
0...+60°C
Air humidity
95%rh Condensation not permitted
Travelling speed
max. 3.5 m/s
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr