Change Language :
drylin® T linear carriages in four sizes with integrated manual clamp. The clearance is adjusted directly on the carriage. Slide instead of roll – this is the principle the drylin® T linear rail guide is based on. The drylin® T rail guide makes the transition from recirculating ball bearing system to sliding system as easy as possible.
Part No. | Size | Kz [mm] | Ky [mm] | Kx [mm] | Dk [mm] | Manual clamp thread | Weight [kg] | H +0,35 [mm] | A [mm] | C [mm] | A2 [mm] | C2 [mm] | K2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TW-12-15-HKA | 15 | 20 | 11.5 | 24 | 20 | M6 | 0.11 | 24 | 47 | 60 | 38 | 30 | M5 |
TW-12-20-HKA | 20 | 20 | 15.0 | 27 | 28 | M8 | 0.22 | 30 | 63 | 72 | 53 | 40 | M6 |
TW-12-25-HKA | 25 | 19 | 19 | 30 | 28 | M8 | 0.33 | 36 | 70 | 80 | 57 | 45 | M8 |
TW-12-30-HKA | 30 | 23 | 21.5 | 34 | 28 | M8 | 0.57 | 42 | 90 | 92 | 72 | 52 | M10 |
All technical information can be found in our PDF.
Tech-savvy start-ups are more daring than others when it comes to turning emerging technologies into new, marketable products.
To the articleStorage technology in automated blister centre Automated medication handling.
To the articleThe labelling machines from KHS GmbH not only contain numerous rotary and linear bearings from the igus® range.
To the articleAt the Cologne Chamber of Crafts, budding carpenters combined a Scandinavian look with industrial design.
To the articleIn person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr