Linear guides for the small installation space

Whether narrow or flat

drylin t miniature

Ask our expert

banner_questions_for_experts

drylin T miniature guide sample

core box

Configurator

icon button

Products for small installation spaces

drylin W linear system

small installation space
  • Ready-to-install linear slides in three lengths
  • 20 % narrower than previous installation size 06-30
  • Tested: static load capacity linear system Coy 1,680 N
  • 100 % lubrication-free due to gliding instead of rollers

drylin N low-profile linear guides

drylin n
  • Small installation height between 6 and 12 mm
  • Low weight
  • rail in silver or black anodised
  • 4 rail widths from 17-80 mm

drylin T rail guide

TW-14-12
  • Linear slides for installation size 09/12/15 with pretension
  • Coefficient of friction improved by up to 40 % thanks to iglidur® E3
  • Up to 30 % more design freedom thanks to 3:1 rule
  • 100 % maintenance-free due to self-lubrication

Pre-load prism slide

pre-load
  • 4 preload classes
  • Can also be used in hygienic environments
  • For screw connections from below or via threaded studs

Application examples

banner aigro

CompactChart

Go to application
Food truck

Food truck

Go to application

Variety thanks to the modular system

  • 14 rail profiles, 50 slide variants
  • 100 % maintenance and lubrication-free
  • Corrosion-free and hygienic
  • Wear-resistant
  • Resistant to dirt, dust and moisture
  • Very quiet running
  • Up to 40 % cheaper than recirculating ball bearing guides
sustainability

Sustainability

General information about drylin®

Liners

Liners for a large number of applications

drylin-w-housing

Replace liners even more easily

Test bearings

Tested and proven.

young engineers support

Consulting

I look forward to answering your questions

Shipping and consultation