Change Language :
Our lubrication-free extension runners are available up to an extension length of 2,000 mm. The telescopic system consists of anodised aluminium guide rails and a sliding element made of iglidur® high-performance plastics. As a result, the telescopic rails run quietly, hygienically and dry. In addition, no dirt particles adhere to the guide. Our telescopic slides are availablein standard extension lengths in theshop or customised extension lengths.
drylin linear guides cope with high temperatures, strong vibration and more.
drylin linear guides can be used even in sand, swarf and dust.
Corrosion-free and media-resistant for applications under water.
Approximately 4 times quieter than corresponding linear bearings made of metal.
Up to 75% lighter thanks to high-performance polymers.
All systems operate without external lubrication and are therefore extremely clean.
Just enter your requirements and receive the telescopic rail configurations you need - partially extended, fully extended, or over-extended.
The drylin NTP 27 plastic telescopic guide is the perfect solution when it comes to positioning heavy loads precisely.The guide is made of robust plastic, which ensures high resilience and durability.It is not only very strong, but also easy and quiet to handle.The new telescope design is available in multiple colours to perfectly match individual needs.The completely self-lubricating design with iglidur high-performance polymers is also particularly practical.In this way, the guidance always remains supple and smooth.Another advantage of the drylin NTP 27 plastic telescopic guide is its rattle-free and quiet handling thanks to pretensioning segments.This means that heavy loads can be moved effortlessly without making any unpleasant noises.With its robust material, easy handling and rattle-free operation, it convinces all along the line and offers a high degree of comfort and reliability in use.
Would you like to create space and a sleeping area for your next trip? We have prepared instructions for the do-it-yourself sleeping box. Simply download the materials list and drawing files on the next page and get started.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr