Change Language :

igubal pillow block bearings combine economic efficiency with environmentally friendly technology: Lubrication-free, maintenance-free and versatile.
By dispensing with lubrication over the entire service life, they actively contribute to protecting the environment by eliminating the consumption of lubricants and their potential negative effects. The bearings are cheaper to purchase, reduce operating costs and are up to 80% lighter than conventional metallic solutions.

igubal pillow block bearings are not only a solution for rotating, oscillating and linear movements, but also a sustainable contribution to the optimisation of technical processes.
These high-performance bearings impress with their corrosion and chemical-resistant materials, which are resistant to liquids and also function reliably in dirty environments. The spherical balls and bearing inserts compensate for misalignment, edge loads and tilted positions. They also offer high durability under changing loads and excellent vibration dampening for quiet operation.
igubal pillow block bearings offer you a wide range of possible applications. With their ability to work reliably under demanding conditions such as in liquids or dusty environments, they open up innovative solutions for your specific challenges.

In addition to our pillow block and flange bearing units made of plastic, you also have the option of using our polymer bearing inserts in existing metal systems.
Every customer request constantly helps us with our developments.












As an alternative to our igubal pillow block bearings with spherical balls or bearing inserts, we offer xiros pillow block ball bearings for applications with particularly high speeds. These lubrication-free ball bearings are characterised by their corrosion and media resistance as well as their long service life. They are available in rigid and pivoting versions and can also be used in a completely metal-free and non-magnetic version with glass balls if required. Thanks to identical dimensions, metal bearings can be easily replaced. Discover the xiros pillow block ball bearings for reliable performance at high speeds!
Are you familiar with our products and would like to view the selection in the online shop or order immediately?

In just three steps, you can use the parameters of your application to determine suitable product recommendations, including service life.
Here you will find the most important information, technologies, questions and answers about igubal spherical plain bearings.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Thursday: 8 am – 6 pm
Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Thursday: 8 am – 4 pm