Change Language :
Material table
General specification
Unit
iglidur® J260
Test method
density
g/cm³
1,35
Colour
yellow
max. Moisture absorption at 23°C/50% room humidity.
% by weight
0,2
DIN 53495
max. total moisture absorption
wt.-%
0,4
Sliding friction coefficient, dynamic, against steel
µ
0,06 - 0,20
pv value, max. (dry)
MPa x m/s
0,35
Mechanical specification
flexural modulus
MPa
2.200
DIN 53457
flexural strength at 20°C
MPa
60
DIN 53452
Compressive strength
MPa
50
maximum recommended surface pressure (20°C)
MPa
40
Shore D hardness
77
DIN 53505
Physical and thermal specification
Upper long-term application temperature
°C
+120
Upper short-term application temperature
°C
+140
Lower application temperature
°C
-100
thermal conductivity
[W/m x K]
0,24
ASTM C 177
coefficient of thermal expansion (at 23°C)
[K-1 x 10-5]
13
DIN 53752
Electrical specification
Volume resistivity
Ωcm
> 1012
DIN IEC 93
surface resistance
Ω
> 1010
DIN 53482
Table 01: Material data
Similar to the classic, iglidur® J, iglidur® J260 is an endurance runner with outstanding wear behaviour, but provides increased reserves at its long-term application temperature of +120°C.
Mechanical specification
The maximum recommended surface pressure represents a mechanical material parameter. The compressive strength of iglidur® J260 plain bearings decreases with increasing temperatures. diagram 02 illustrates this relationship.
diagram. 03 shows the elastic deformation of iglidur® J260 under radial load. Under the maximum recommended surface pressure of 40 MPa, the deformation is less than 2.5 %. Possible plastic deformation depends, among other things, on the duration of the impact.
Friction and wear
Like the wear resistance, the coefficient of friction μ also changes with the load. Interestingly, the coefficient of friction decreases with increasing load, while an increasing sliding speed causes a slight increase in the coefficient of friction (diagrams 04 and 05).
Shaft materials
Friction and wear are also highly dependent on the shaft material. Shafts that are too smooth increase both the coefficient of friction and the wear of the bearing. A ground surface with an average surface finish Ra = 0.8 μm is best suited for iglidur® J260. diagram. 06 shows the results of the tests of various shaft materials with bearings made of iglidur® J260. In this context, it is important to note that the recommended hardness of the shaft increases with increasing loads. The "soft" shafts tend to wear themselves and thus increase the wear of the overall system if the loads exceed 2 MPa. The comparison of rotation and swivelling in diagram. 07 makes it very clear that iglidur® J260 bearings play out their strengths above all in rotational operation.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr