Change Language :
Material table
General specification
Unit
iglidur® UW160
Test method
density
g/cm³
1,04
Colour
grey
max. Moisture absorption at 23°C/50% room humidity.
% by weight
0,1
DIN 53495
max. total moisture absorption
wt.-%
0,1
Sliding friction coefficient, dynamic, against steel
µ
0,17 - 0,31
pv value, max. (dry)
MPa x m/s
0,22
Mechanical specification
flexural modulus
MPa
1.349
DIN 53457
flexural strength at 20°C
MPa
22
DIN 53452
Compressive strength
MPa
32
maximum recommended surface pressure (20°C)
MPa
15
Shore D hardness
60
DIN 53505
Physical and thermal specification
Upper long-term application temperature
°C
+90
upper short-term application temperature
°C
+100
Lower application temperature
°C
-50
thermal conductivity
[W/m x K]
0,50
ASTM C 177
coefficient of thermal expansion (at 23°C)
[K-1 x 10-5]
18
DIN 53752
Electrical specification
Volume resistivity
Ωcm
>1012
DIN IEC 93
surface resistance
Ω
> 1012
DIN 53482
iglidur® UW160 was specifically developed with a view to maximum wear resistance in continuous operation with media circulation. In such applications, low radial loads and moderate temperatures generally occur, and the suitability for contact with drinking water and the very good media resistance round off the property profile.
Mechanical specification
The compressive strength ofiglidur® UW160 bearings decreases with increasing temperatures. diagram. 02 illustrates this correlation. The maximum recommended surface pressure represents a mechanical material parameter. Conclusions on the tribology cannot be drawn from this.
diagram. 03 shows how iglidur® UW160 deforms elastically under radial load.
friction and wear
The influence of surface speed and shaft roughness on the coefficient of friction is low, but the coefficient of friction decreases significantly with increasing radial load, especially in the range up to 7.5 MPa.
iglidur® UW160
dry
Grease
oil
water
coefficient of friction µ
0,17 - 0,31
0,08
0,03
0,03
Table 04: coefficient of friction against steel (Ra = 1 μm, 50 HRC)
Shaft materials
diagram. 06 shows an extension of the results of tests with different shaft materials that were carried out with iglidur® UW160 plain bearings in dry operation. using the example of a rotational movement with radial loads of 1 MPa and a speed of 0.3 m/s, it is clear that iglidur® UW160 achieves good wear values with a wide variety of shafts, except for the pairing with 304 SS shafts. it is also clear that there are iglidur® materials that are more suitable for dry operation. As with numerous other iglidur® materials in dry operation, Fig. 07 shows the significantly higher wear during rotation compared to swivelling with otherwise identical parameters.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr