Change Language :
Material table
General specification
Unit
iglidur® H2
Test method
density
g/cm³
1,72
Colour
brown
max. Moisture absorption at 23°C/50% room humidity.
% by weight
0,1
DIN 53495
max. total moisture absorption
wt.-%
0,2
Sliding friction coefficient, dynamic, against steel
µ
0,07 - 0,3
pv value, max. (dry)
MPa x m/s
0,58
Mechanical specification
flexural modulus
MPa
10.300
DIN 53457
flexural strength at 20°C
MPa
210
DIN 53452
Compressive strength
MPa
109
maximum recommended surface pressure (20°C)
MPa
110
Shore D hardness
88
DIN 53505
Physical and thermal specification
Upper long-term application temperature
°C
+200
Upper short-term application temperature
°C
+240
Lower application temperature
°C
-40
thermal conductivity
[W/m x K]
0,24
ASTM C 177
coefficient of thermal expansion (at 23°C)
[K-1 x 10-5]
4
DIN 53752
Electrical specification
Volume resistivity
Ωcm
> 1015
DIN IEC 93
surface resistance
Ω
> 1014
DIN 53482
Table 01: Material data
When using iglidur® H2 plain bearings, economic aspects take centre stage. For the first time, it is possible to offer a high-performance plain bearing for high volumes with these technical advantages at such a favourable price: Temperatures up to 200°C, permissible surface pressure up to 110 N/mm, very good chemical resistance. iglidur® H2 plain bearings are self-lubricating and suitable for all movements.
Mechanical specification
The maximum recommended surface pressure is a mechanical material parameter. Conclusions on the tribology cannot be drawn from it. The compressive strength ofiglidur® H2 bearings decreases with increasing temperatures. diagram. 02 illustrates this correlation.
diagram. 03 shows the elastic deformation of iglidur® H2 under radial load. Under the maximum recommended surface pressure of 110 MPa, the deformation at room temperature is less than 3 %. The values for flexural and compressive strength at room temperature are higher than those of iglidur® H.
Friction and wear
Diagrams 04 to 06 illustrate how the coefficient of friction of iglidur® H2 plain bearings changes with different sliding speeds, loads and roughnesses.
iglidur® H2
dry
Grease
oil
water
coefficient of friction µ
0,07 - 0,30
0,09
0,04
0,04
Table 04: coefficient of friction for iglidur® H2 against steel (Ra = 1 μm, 50 HRC)
Shaft materials
When it comes to the wear resistance of combinations with iglidur® H2, it must be pointed out once again that these bearings were developed for high mechanical strength. However, the wear resistance of no bearing/shaft combination reaches the values of iglidur® H370 with the corresponding shaft.
If iglidur® H2-bearing are used, they should not be combined with hard chrome-plated shafts. Shafts made ofCf53 and 304 SS are much better suited, as can be seen in Figs. 06 and 07.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr