Change Language :
Material properties
General specification
Unit
iglidur®® K
Test method
density
g/cm³
1,52
Colour
yellow-beige
max. Moisture absorption at 23°C/50% room humidity.
% by weight
0,1
DIN 53495
max. total moisture absorption
wt.-%
0,6
Sliding friction coefficient, dynamic, against steel
µ
0,06 - 0,21
pv value, max. (dry)
MPa x m/s
0,30
Mechanical specification
flexural modulus
MPa
3.500
DIN 53457
flexural strength at 20°C
MPa
80
DIN 53452
Compressive strength
MPa
60
maximum recommended surface pressure (20°C)
MPa
50
Shore D hardness
72
DIN 53505
Physical and thermal specification
Upper long-term application temperature
°C
+170
Upper short-term application temperature
°C
+240
Lower application temperature
°C
-40
thermal conductivity
W/m x K
0,25
ASTM C 177
coefficient of thermal expansion (at 23°C)
K-1 x 10-5
3
DIN 53752
Electrical specification
Volume resistivity
Ωcm
> 1012
DIN IEC 93
surface resistance
Ω
> 1012
DIN 53482
Table 01: Material properties
iglidur® K is characterised by good wear behaviour with low moisture absorption and good thermal and mechanical specifications. This makes the range of applications very universal.
Mechanical specification
The compressive strength of iglidur® K plain bearings decreases with increasing temperatures. diagram 02 illustrates this correlation. The maximum recommended surface pressure represents a mechanical material characteristic value; conclusions about the tribology cannot be drawn from this.
diagram. 03 shows the elastic deformation of iglidur® K under radial load. Under the maximum recommended surface pressure of 50 MPa, the deformation is less than 3 %. Possible plastic deformation depends, among other things, on the duration of the impact.
Shaft materials
Friction and wear are also highly dependent on the mating partner. Shafts that are too smooth increase both the coefficient of friction and the wear of the bearing. iglidur® K is best suited to a ground surface with an average surface finish Ra = 0.15-0.20 μm.diagram. 06 shows an extension of the results of tests with different shaft materials that were carried out with iglidur® K plain bearings. In this context, it is important to note that the recommended hardness of the shaft increases with increasing loads. The "soft" shafts tend to wear themselves and thus increase the wear of the overall system if the load exceeds 2 MPa. The comparison of rotating and swivelling movements shows that the wear is almost identical up to a load of 5 MPa. The higher the load, the greater the difference (diagram.07).
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr