A comparison of different bearing types

Different bearing types

Plain bearings with lubrication groove - design and function

Benefits

  • High load capacity
  • Protection against corrosion and dirt if lubrication is maintained
  • Lubrication grooves ensure the distribution of lubricant
Plain bearing with lubrication grooves

iglidur polymer bearings

plastic plain bearings - design and function

Benefits

  • Consistent sliding properties over the entire wall thickness
  • Weight saving compared to metal bearings
  • Self-lubricating  and maintenance-free
  • Resistant to chemicals and media
  • Versatile design possible
  • Very little space required
  • Resistant to dirt
  • Cost-effective

Sintered bearing - structure and function

Benefits

  • If the bearing position is correctly dimensioned and designed, the bearing is maintenance-free.
  • The lubricant is released during movement and "stored" again when stationary
  • robust and pressure-resistant.
sintered bearing with flange

igutex fibre composite plain bearings

Fibre composite plain bearings - design and function

Benefits

  • Suitable for high loads
  • Self-lubricating and therefore low-maintenance
  • Large dimensions are often cheaper than comparable metal bushes
  • Corrosion-free

Metal composite bearing - structure and function

Benefits

  • High static loads possible
  • Comparatively good heat dissipation
  • Low coefficient of friction (PTFE)
  • No lubrication for bearings with PTFE-gliding layer
metal composite bearing

Consulting

I look forward to answering your questions

Stefan Hemmersbach
Stefan Hemmersbach

Product Manager iglidur® bearings

+49 (0) 2203 9649 145Write e-mail

Shipping and consultation