chainflex® motor cable CF37.D

CF37.15.04.D product image
igus-icon-lupe
1. Outer jacket: pressure extruded, gusset-filling, halogen-free TPE mixture<br />2. Core insulation: mechanically high-quality, especially low-capacity TPE mixture<br />3. Conductor: particularly flexible version consisting of bare copper wires<br />4. Strain relief: high tensile strength centre element
igus-icon-lupe
CF37.15.04.D product image
igus-icon-lupe
play iconCF37.15.04.D video
igus-icon-lupe
1 of 4
chainflex® motor cable CF37.D
1. Outer jacket: pressure extruded, gusset-filling, halogen-free TPE mixture<br />2. Core insulation: mechanically high-quality, especially low-capacity TPE mixture<br />3. Conductor: particularly flexible version consisting of bare copper wires<br />4. Strain relief: high tensile strength centre element
chainflex® motor cable CF37.D
chainflex® motor cable CF37.D
igus-icon-arrow-left
igus-icon-arrow-right
  • For heaviest duty applications
  • TPE outer jacket
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV resistance: High
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • PVC-free
  • CFRIP®
  • chainflex® class: 7.6.4.2
Item no.
chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® motor cable CF30

chainflex® motor cable CF30

CF30.15.04

For heavy duty, PVC outer jacket, oil-resistant, flame-retardant

EUR 3.30/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF38

chainflex® motor cable CF38

CF38.100.03.O.PE

For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes

EUR 29.20/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF38

chainflex® motor cable CF38

CF38.100.04

For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes

EUR 28.34/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF38

chainflex® motor cable CF38

CF38.15.04

For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes

EUR 8.18/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF38

chainflex® motor cable CF38

CF38.160.03.O.PE

For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes

EUR 35.29/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF38

chainflex® motor cable CF38

CF38.160.04

For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes

EUR 38.03/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF38

chainflex® motor cable CF38

CF38.25.04

For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes

EUR 11.83/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF38

chainflex® motor cable CF38

CF38.250.04

For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes

EUR 53.18/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF38

chainflex® motor cable CF38

CF38.40.04

For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes

EUR 14.91/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF38

chainflex® motor cable CF38

CF38.500.03.O.PE

For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes

EUR 73.15/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF38

chainflex® motor cable CF38

CF38.60.04

For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes

EUR 17.36/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours

Consulting

I would be happy to answer your questions personally

Nils Jäger
Nils Jäger

igus-icon-phone+49 2203 9649 9823

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH