chainflex® fibre optic cable CFLG.G

Discontinued Model
CFLG.6G.50/125.TC product image
igus-icon-lupe
1. Highly abrasion-resistant TPE compound 2. Integrated torsion protection braid 3. Stranded GRP rods 4. Gel-filled fibre cladding 5. Gradient fibres
igus-icon-lupe
play iconCFLG.6G.50/125.TC video
igus-icon-lupe
1 of 3
CFLG.6G.50/125.TC product image
1. Highly abrasion-resistant TPE compound 2. Integrated torsion protection braid 3. Stranded GRP rods 4. Gel-filled fibre cladding 5. Gradient fibres
CFLG.6G.50/125.TC video
  • Glass-fibre cable for heaviest duty applications
  • TPE outer jacket
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • UV-resistant
  • PVC-free
  • chainflex® class: 7.4.4.1
Item no.
igus-icon-info

This article is a discontinued model.

chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® fibre optic cable CFLG.LB

chainflex® fibre optic cable CFLG.LB

CFLG.2LB.50/125

Graded index glass-fibre cable for the highest demands, TPE outer jacket, metal-free, oil and bio-oil-resistant, flexible at low temperatures, PVC and halogen-free, UV-resistant

EUR 18.68/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® fibre optic cable CFLG.LB

chainflex® fibre optic cable CFLG.LB

CFLG.6LB.50/125

Graded index glass-fibre cable for the highest demands, TPE outer jacket, metal-free, oil and bio-oil-resistant, flexible at low temperatures, PVC and halogen-free, UV-resistant

EUR 26.28/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® fibre optic cable CFLG.LB

chainflex® fibre optic cable CFLG.LB

CFLG.6LB.62.5/125

Graded index glass-fibre cable for the highest demands, TPE outer jacket, metal-free, oil and bio-oil-resistant, flexible at low temperatures, PVC and halogen-free, UV-resistant

EUR 29.06/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® twistable fibre optic cable CFROBOT5

chainflex® twistable fibre optic cable CFROBOT5

CFROBOT5.500

For torsion application, TPE outer jacket, oil and bio-oil-resistant, UV-resistant, flexible at low temperatures, resistant to hydrolysis and microbes, PVC and halogen-free

EUR 22.97/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours

Consulting

I would be happy to answer your questions personally

Nils Jäger
Nils Jäger

igus-icon-phone+49 2203 9649 9823

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH