iglidur® W300, thrust washer, mm

The classic endurance runner, very wear resistant on (virtually) all shafts
iglidur® W300, thrust washer, mm
iglidur® W300, thrust washer, mm drawing
1 from 2
iglidur® W300, thrust washer, mm
iglidur® W300, thrust washer, mm drawing
igus-icon-lupe
  • Part number: WTM-0509-006
  • Material: iglidur® W300
  • Shape: Shop thrust washers
  • Dimensions:
    • d1 5 mm
    • d2 9.5 mm
    • s 0.6 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
The classic endurance runner, very wear resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® W300 | The classic endurance runner, very wear-resistant on (almost) all shafts
 
  • Over 400 dimensions available from stock
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
  • Also suitable for soft shafts
  • Resistant to dirt
  • Lubrication-free and maintenance-free
iglidur® W300 gives excellent wear resistance, even in harsh environments or when used with rough shafts. This material is the most tolerant of these external effects out of all the iglidur® range.
 
Typical application areas
 
Vending machinery
Printing industry
Wood industry
Machine tools
 
Further applications can be found here:
Industry solutions
 
When to use it?
  • When especially high service life is necessary
  • When a low coefficient of dynamic friction and high wear resistance is required
  • For use on 304 stainless steel shafts
  • For harsh environments and rough shafts
  • Dirt-resistant
When not to use it?
Use our filter options to find the suitable product
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH