iglidur® X, thrust washer, mm

The chemical and temperature specialist, up to 150 MPa static
iglidur® X, thrust washer, mm
iglidur® X, thrust washer, mm drawing
1 from 2
iglidur® X, thrust washer, mm
iglidur® X, thrust washer, mm drawing
igus-icon-lupe
  • Part number: XTM-0620-015
  • Material: iglidur® X
  • Shape: Shop thrust washers
  • Dimensions:
    • d1 6 mm
    • d2 20 mm
    • s 1.5 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • The chemical and temperature specialist, up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® X | The chemical and temperature specialist, up to 150 MPa static
 
  • Over 250 dimensions available from stock
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Universal chemical resistance
  • High compressive strength
  • Very low moisture absorption
  • Excellent wear resistance through the entire temperature range
iglidur® X is defined by its combination of very high temperature resistance with high compressive strength, along with high resistance to chemicals. iglidur® X is designed for higher speeds than other iglidur® bearings.
 
Typical application areas
 
Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For pressure loads up to 150 MPa
  • For linear movements with stainless steel shafts at high temperatures
  • Universal chemical resistance
  • Temperature resistant from -100 °C to +250 °C in continuous operation (short-term to +315 °C)
  • Very low moisture absorption
  • For high wear resistance over the entire temperature range
When not to use it?Use our filter options to find the suitable product
 
Use our filter options to find the suitable product 
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH