iglidur® Z, thrust washer, mm

Extremely long service life under extreme conditions
iglidur® Z, thrust washer, mm
iglidur® Z, thrust washer, mm drawing
1 from 2
iglidur® Z, thrust washer, mm
iglidur® Z, thrust washer, mm drawing
igus-icon-lupe
  • Part number: ZTM-1430-015
  • Material: iglidur® Z
  • Shape: Shop thrust washers
  • Dimensions:
    • d1 14 mm
    • d2 30 mm
    • s 1.5 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® Z – Extremely long service life under extreme conditions - Resistant to wear & impact even at high loads and temperatures
 
  • Excellent wear resistance, especially with high loads
  • High thermal resistance
  • For extreme loads
  • For high surface speeds
  • Resistant to edge loads
  • Lubrication- and maintenance-free
  • Standard range from stock
Extremely high compressive strength coupled with high elasticity enables iglidur® Z bearings to attain their prominent properties in association with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250 °C.
 
Typical application areas
 
Construction machinery
Glass industry
Aviation
Machine tools
Textile industry
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For continuous temperatures up to +250 °C long-term or +310 °C short-term
  • When high wear resistance is required especially under high radial loads
  • For high surface speeds
  • For edge loading in conjunction with high surface pressures
When not to use it?
Use our filter options to find the suitable product 
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH