iglidur® J UV, sleeve bearing with flange, mm

For continuous direct sunshine
iglidur® J UV, sleeve bearing with flange, mm
iglidur® J UV, sleeve bearing with flange, mm drawing
1 from 2
iglidur® J UV, sleeve bearing with flange, mm
iglidur® J UV, sleeve bearing with flange, mm drawing
igus-icon-lupe
  • Part number: JUVFM-0608-08
  • Material: iglidur® J
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 8 mm
    • b2 1 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • UV-stabilised
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
New material for exposure to continuous direct sunshine: iglidur® J UV
 
Advanced material - improved UV resistance
Today, bearings appear not only in the form of simple bushings but also as special forms for special uses, in some instances they are exposed to UV radiation for long periods of time. igus® has therefore developed a new material: iglidur® J UV. The tribological properties such as friction and wear of the new black material are comparable to those of the very wear-resistant standard material iglidur® J. Initially, a range of standard bearings with or without flange for a shaft diameter of up to 20mm will be available. Bearings made of iglidur® J UV are available upon request in all previous standard dimensions of iglidur® J as well as in individually designed special parts.
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH