iguform S270 gears, mm

<p>Hub design: round</p>
igus-icon-lupe
<p>Hub design: feather key</p>
igus-icon-lupe
S270GM-ST-050-012-00-020-R technical drawing
igus-icon-lupe
S270GM-ST-050-012-00-020-R technical drawing
igus-icon-lupe
play iconS270GM-ST-050-012-00-020-R video
igus-icon-lupe
1 of 5
<p>Hub design: round</p>
<p>Hub design: feather key</p>
iguform S270 gears, mm
iguform S270 gears, mm
iguform S270 gears, mm
igus-icon-arrow-left
igus-icon-arrow-right

  • Low coefficient of friction
  • Low humidity absorption
  • Quiet.

Calculate the service life now. Click here

Please note: for gears with feather key groove: 
no alignment to the tooth profile.
(Possible upon request)

Not found the right geometry? Click here

Item no.

Other Solutions

xirodur® B180, gear, mm

xirodur® B180, gear, mm

B180GM-ST-100-050-00-080-R

Lightweight, lubrication-free and maintenance-free
EUR 9.70/Pc.
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
igutek P360 gears, mm

igutek P360 gears, mm

P360GM-ST-100-120-00-120-R

Low coefficient of friction

EUR 21.03/Pc.
igus-icon-lieferzeit
Delivery time on request
igutek P360 gears, mm

igutek P360 gears, mm

P360GM-ST-100-130-00-120-R

Low coefficient of friction

EUR 21.86/Pc.
igus-icon-lieferzeit
ready for shipping in 4 weeks
igutek P360 gears, mm

igutek P360 gears, mm

P360GM-ST-100-140-00-120-R

Low coefficient of friction

EUR 22.87/Pc.
igus-icon-lieferzeit-dot
ready for shipping in 24 hours

Consulting

I would be happy to answer your questions personally

Steffen Schack
Steffen Schack

igus-icon-phone+49 2203 9649-9827

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH