iguform S270 bevel gears - transmission 1:5

S270GM-BG-100-012-00-040-R-50 product image
igus-icon-lupe
S270GM-BG-100-012-00-040-R-50 product image
igus-icon-lupe
S270GM-BG-100-012-00-040-R-50 technical drawing
igus-icon-lupe
play iconS270GM-BG-100-012-00-040-R-50 video
igus-icon-lupe
1 of 4
iguform S270 bevel gears - transmission 1:5
iguform S270 bevel gears - transmission 1:5
iguform S270 bevel gears - transmission 1:5
iguform S270 bevel gears - transmission 1:5
igus-icon-arrow-left
igus-icon-arrow-right

  • Low coefficient of friction
  • Low humidity absorption
  • Quiet

Please note: to achieve the desired transmission ratio, two bevel gears must be ordered.

The axes of the bevel gears are perpendicular to each other.

The bevel gears listed here (1:5) can be combined with each other. Please ensure the same module is selected.


Calculate the service life now. Click here

Not found the right geometry? Click here

Item no.

Consulting

I would be happy to answer your questions personally

Steffen Schack
Steffen Schack

igus-icon-phone+49 2203 9649-9827

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH