drylin® E stepper motor, connection cable, NEMA24

MOT-ST-60-C-A-C product image
igus-icon-lupe
MOT-ST-60-C-A-C product image
igus-icon-lupe
MOT-ST-60-C-A-C technical drawing
igus-icon-lupe
MOT-ST-60-C-A-C technical drawing
igus-icon-lupe
play iconMOT-ST-60-C-A-C video
igus-icon-lupe
1 of 5
drylin® E stepper motor, connection cable, NEMA24
drylin® E stepper motor, connection cable, NEMA24
drylin® E stepper motor, connection cable, NEMA24
drylin® E stepper motor, connection cable, NEMA24
drylin® E stepper motor, connection cable, NEMA24
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA24/flange dimension 60mm 
  • Protection class: IP65 
  • Holding torque: 3.50Nm 
  • Nominal current: 4.20A
  • Motor connection: connection cable 1m with Molex connector
  • Shaft seal prevents ingress of water
Item no.
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH