iglidur® Q3E, cylindrical plain bearing, mm

iglidur® Q3E, cylindrical plain bearing, mm
iglidur® Q3E, cylindrical plain bearing, mm drawing
1 from 2
iglidur® Q3E, cylindrical plain bearing, mm
iglidur® Q3E, cylindrical plain bearing, mm drawing
igus-icon-lupe
  • Part number: Q3ESM-2025-20
  • Material: iglidur® Q3E
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 20 mm
    • d2 25 mm
    • b1 20 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life: Not available
Material properties:
  • Suitable for use under extreme loads
  • Cost-effective due to injection moulding production
  • Tested in the test laboratory
  • Lubrication-free dry running saves lubricants
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit
Delivery time upon request

New 2-component high-load bearings for high quantities

iglidur® Q3E - Extremely robust
In this iglidur® multi-component bearing, the outstanding tribological properties of iglidur® Q3 are embedded in a high-strength jacket. The result is an even higher mechanical load capacity with simultaneously low wear.

Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH