1 from 2
igus-icon-lupe
- Part number: RSM-0203-07
- Material: iglidur® R
- Shape: Shop sleeve bearings
- Dimensions:
- d1 2 mm
- d2 3.6 mm
- b1 7 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Low moisture absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Low-cost material for high-volume production
Total price: 217.00 EUR2.17 EUR / pc.
plus VAT and shipping charges
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® R | Low-cost material, low coefficients of friction
In the development of iglidur® R as plain bearing material, high performance and very low price were the focus. Especially in the dry operation, low coefficient of friction and wear were to be achieved. Plain bearings made from iglidur® R are supported by a combination of solid lubricants. The PTFE and silicon-free material achieves extremely low coefficient of friction in dry operation and runs largely free of stick-slip effects.
Typical applications
Model building
Furniture/Industrial design
Fitness and sports
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
In the development of iglidur® R as plain bearing material, high performance and very low price were the focus. Especially in the dry operation, low coefficient of friction and wear were to be achieved. Plain bearings made from iglidur® R are supported by a combination of solid lubricants. The PTFE and silicon-free material achieves extremely low coefficient of friction in dry operation and runs largely free of stick-slip effects.
Typical applications
Model building
Furniture/Industrial design
Fitness and sports
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?