iglidur® M250, sleeve bearing, mm

The tough all-rounder with excellent vibration dampening
iglidur® M250, sleeve bearing, mm
iglidur® M250, sleeve bearing, mm drawing
1 from 2
iglidur® M250, sleeve bearing, mm
iglidur® M250, sleeve bearing, mm drawing
igus-icon-lupe
  • Part number: MSM-0103-02
  • Material: iglidur® M250
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 1 mm
    • d2 3 mm
    • b1 2 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® M250 | The robust all-rounder with excellent vibration dampening
The self-lubricating plain bearings made of iglidur® M250 are characterised by impact strength, vibration dampening and wear resistance. They prove themselves particularly well under stresses in which the vibration dampening of the bearings is required, e. g. in sports equipment and packaging machines. Since they are also capable of embedding dirt, they are also well suited in agricultural machinery and gardening equipment.

Typical applications

Agriculture
Machine tools
Furniture/Industrial design
Textile industry

Find more applications here:
Industry solutions
 
When to use it?
  • When the bearings are exposed to severe
    dirt
  • When high vibration dampening is necessary
  • For low to medium speeds
  • When mechanical reaming of the bore is necessary
  • Resistant to edge pressure
  • High impact resistance
  • Thick walled according to DIN 1850
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH