iglidur® W300, flange bearing, mm

The classic endurance runner, very wear resistant on (virtually) all shafts
iglidur® W300, flange bearing, mm
iglidur® W300, flange bearing, mm drawing
1 from 2
iglidur® W300, flange bearing, mm
iglidur® W300, flange bearing, mm drawing
igus-icon-lupe
  • Part number: WFM-0204-03
  • Material: iglidur® W300
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 2.5 mm
    • d2 4 mm
    • d3 6.5 mm
    • b1 3 mm
    • b2 0.75 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® W300 | The endurance classic, very wear-resistant on (almost) all shafts
iglidur® W300 offers high wear resistance, even in rough shafts or very abrasive ambient media. This material is the most tolerant of these external effects out of all the iglidur® range.Typical applications

Vending machinery
Printing industry
Wood industry
Machine tools

Find more applications here:
Industry solutions
 
When to use it?
  • When especially high service life is necessary
  • When low coefficient of dynamic friction and high wear resistance are required
  • For use on 304 stainless steel shafts
  • For harsh environments and rough shafts
  • Dirt-resistant
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH