chainflex® data cable CF298

Discontinued Model
CF298.01.04 product image
igus-icon-lupe
1. Pressure extruded TPE compound 2. Cores stranded in one layer with particularly short pitch length 3. Conductor made of high flexural strength special alloy
igus-icon-lupe
play iconCF298.01.04 video
igus-icon-lupe
1 of 3
CF298.01.04 product image
1. Pressure extruded TPE compound 2. Cores stranded in one layer with particularly short pitch length 3. Conductor made of high flexural strength special alloy
CF298.01.04 video
  • For heaviest duty applications and especially small radii up to 4 x d
  • TPE outer jacket
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Bio-oil-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • chainflex® class: 7.5.4.2
Item no.
igus-icon-info

This article is a discontinued model.

chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® data cable CF299

chainflex® data cable CF299

CF299.01.08

For the highest demands and particularly small radii of up to 4xd, TPE outer jacket, shielded, oil-resistant, bio-oil-resistant, PVC and halogen-free, flexible at low temperatures, resistant to hydrolysis and microbes

EUR 19.81/m
igus-icon-lieferzeit-dot
ready for shipping in 24 hours

Consulting

I would be happy to answer your questions personally

Nils Jäger
Nils Jäger

igus-icon-phone+49 2203 9649 9823

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH