- A maximum of 1Nm screw torque allows a holding torque of up to 10Nm
- Easily and quickly clamp the slewing ring
- Universal sliding elements made of iglidur® J
- Part of the extensive modular system
:
iglidur® PRT slewing rings are ready-to-install with lubrication-free, dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements made of proven, tribologically optimised iglidur® materials in combination with rings made of hard anodised aluminium.
The PRT-04 with manual clamp is part of the PRT-04 series modular system. The aluminium clamping block can be attached to any point on the outer ring. The PRT slewing ring can be clamped quickly and easily and prevented from rotating.
The sliding elements made of iglidur® J are outstanding all-rounders. They are characterised by a low coefficient of friction during dry operation. This material also has low moisture absorption and offers good chemical resistance.