- Simplified assembly due to hexagonal housing; direct locking due to moulded nut
- Thread direction: right / left
- Housing material: igumid® G
- Dimensional series K according to DIN ISO 12240
:
igubal® rod end bearing with internal thread
igubal® rod end bearings are corrosion-resistant and can be used without problems even under rough conditions. In humid or wet environments, they are resistant to weak acids and alkalis. The insensitivity to dirt and dust should be emphasised.
Housing made of igumid G, particularly impact-resistant, long-fibre reinforced polymer. Suitable for temperatures from -40 °C to +90 °C for a long time.
In the standard spherical bearings, the spherical ball is made of iglidur® W300, a material that is characterised by lowest coefficients of friction in dry operation and extremely low stick-slip tendency. The latter is particularly important with low loads and very slow movements.
Typical areas of application: