- According to DIN 626-1
- Material calotte: iglidur® X
- For high temperatures
:
Low-cost bearing inserts made of iglidur high-performance plastic
igubal® bearing inserts are a maintenance-free alternative to insert bearings in metal pillow block and flange bearings. Available for cast housings in sizes UC203-210 and for sheet metal housings in sizes P204-208.
Maintenance-free
The bearing inserts made of high-performance plastic allow dry running without lubrication. Especially in environments with heavy contamination, the advantages are enormous: While classic metal bearings often need to be relubricated, the igubal bearing inserts have an embedded solid lubricant, which makes additional lubrication unnecessary. In addition, the A350EM-SP bearing inserts are food conform.
Easy to fit
Fitting the bearing inserts is child's play. They can be inserted by hand into metal plummer block and flanged housings in seconds - without expensive and time-consuming conversions.
Assignment of bearing inserts to matching housings:
Housing | Bearing insert | |
UCP/UCF/UCFL | 203 | JEM-17-17-SP |
204 | JEM-20-17-SP | |
205 | JEM-25-17-SP JEI-16-17-SP | |
206 | JEM-30-19-SP | |
207 | JEM-35-20-SP | |
208 | JEM-40-21-SP JEI-24-21-SP | |
209 | JEM-45-22-SP | |
210 | JEM-50-24-SP | |
211 | JEI-32-25-SP | |
PP/PF/PFL | 204 | J(4)EM-20-14-SP |
205 | J(4)EM-25-15-SP | |
206 | J(4)EM-30-16-SP |