igus-icon-lupe
igus-icon-lupe
1 of 2
- Turned iglidur H3 insert
- Belt speeds up to 200 rpm
- More wear-resistant and higher running performance than iglidur® H1
- Low moisture absorption
- Resistant to many chemicals
- Embedded solid lubricant
Item no.
In applications where high performance is required, particularly at high speeds and low loads, this bearing inserts machined from iglidur H3 round bars are the ideal solution. Iglidur H3 exhibits a low moisture absorption rate even after being cleaned with water or coming into contact with moist media.
These bearings allow belt speeds of up to 200 rpm, are 80% lighter than their metallic counterparts, and feature an integrated solid lubricant that makes them long-lasting, lubrication-free, and maintenance-free. The environment and the economy both benefit from this.
Features
When do I use igubal® H3EM?