Energy chain 094 series | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm

<p>Energy chain 094 series</p>
igus-icon-lupe
094.10.028.0 technical drawing
igus-icon-lupe
094.10.028.0 technical drawing
igus-icon-lupe
094.10.028.0 technical drawing
igus-icon-lupe
1 of 4
<p>Energy chain 094 series</p>
Energy chain 094 series | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm
Energy chain 094 series | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm
Energy chain 094 series | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
15.6 mm
Max. cable diameter
Max. cable diameter
13 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
28 mm

Consulting

I would be happy to answer your questions personally

Dieter Reitz
Dieter Reitz

igus-icon-phone+49 2203 9649 7070

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH