Change Language :
Here, we have compiled the most frequently asked questions about our iglidur PRT slewing ring bearings for you. If you have further questions about our slewing ring bearings, please feel free to contact us.
Are PRT slewing rings available for use in ESD or ATEX environments? Are PRT slewing rings electrically conductive?
For use in ESD or ATEX areas, we recommend the use of iglidur® PRT-Drehkränzen mit Edelstahlringen und Gleitelementen aus iglidur® F2.
Are PRT slewing rings suitable for use with food contact?
Yes. iglidur® FDA-compliant PRT slewing rings are optionally available with iglidur® A180 sliding elements and stainless steel rings.
How high can I load iglidur® PRT slewing rings?
That depends on the size of the slewing ring. The maximum load of the currently largest iglidur® PRT, PRT-01-300, is 150 kN statically in the axial direction, which corresponds to a weight of 15 tonnes. Dynamically, the load rating is 90 kN. For the smallest model, PRT-02-20 - applications with low loads and high cost pressure at the same time - the maximum load is 13 kN static and 4 kN dynamic.
What is the maximum possible speed for PRT turntables?
The maximum speed depends on the size. For the largest possible iglidur® PRT slewing ring, PRT-01-300, this is 50 rpm, for the smallest, PRT-01-20, 300 rpm.
What are the tolerances of PRT slewing ring bearings?
The tolerance clearance of the PRT is independent of the size and is 0.25 mm both radially and axially.
The axial run-out is also independent of the size and indicates the maximum height deflection in one revolution. It is 0.1 mm.
The radial run-out indicates the maximum radial deflection in one revolution and is 0.2 mm regardless of the size.
What are the differences between a PRT-01, -02, -03 and -04?
We have four different PRT slewing ring series in our range. Each series has its own individual strengths.
The PRT-01 is the classic slewing ring bearing. Due to its robust design, it has a high torsional strength and is the PRT with the highest load capacity. The range of variants extends from a stainless steel version with iglidur® F2 sliding elements for ESD conformity to various toothing options.
The PRT-02 was developed with the aim of saving as much weight as possible. With an outer ring made of anodised aluminium and two head rings made of iglidur® J4, it is the lightest PRT slewing ring bearing with high load capacity and rigidity.
The PRT-03 was specially designed for the low-cost market. Consistent downsizing has resulted in an additional type that focusses even more on plastic. So you save on costs, but not on performance.
The PRT-04 is the high performer in our range. 60 % lighter and 50 % more space-saving compared to the PRT-01, yet 20 % cheaper. You also benefit from an extensive and constantly growing modular system.
Is it possible to drive my PRT with a motor?
Our range includes various slewing rings with drive for robot joints.
In addition, we offer four different toothing options for the outer ring of our PRT-01 and PRT-04 slewing ring bearings. For a drive with a toothed belt, you can choose between the standard toothed belt profiles T10, AT10 or HTD8M. The classic spur gear toothing according to DIN3967 is also available.
For an even more compact design, the PRT-04 is also available with a toothed inner ring in accordance with DIN3967.
Is 300 mm the largest diameter available?
Yes, 300 mm is the largest diameter available. However, it is possible to purchase universal sliding elements for the PRT-01 series that are suitable for slewing rings with a diameter of 500 to 5,000 mm.
Can I combine the different PRT models with each other?
Yes, you can. Our PRT-04 modular system is constantly growing and offers you the option of combining different functions. Please get in touch with us. Select the desired contact option and [Link extid="2848" title="lassen Sie sich umfassend und unverbindlich von uns beraten"].
Are there any requirements for the surface in the area of the screw connection?
Yes, the flatness must be 0.05 mm and the surface should have a hardness of at least HBW 50.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr