Change Language :
No additional module is required for condition monitoring (i.Sense) using chainflex® cable. The system can be operated without additional software during integration and networking. In these cases, chainflex® cable takes over 3 possibilities of condition monitoring.
As part of the i.Sense condition monitoring system from smart plastic, all i.Sense CF.D data can also be analysed in the control cabinet module i.Cee. This can then be used to digitally control the entire alarm and escalation management of the system.
The i.Cee module also offers numerous integration options in predictive maintenance concepts. From preventive service management, which schedules regular maintenance depending on usage, to location-independent fault management, which immediately reports any unforeseen changes via various mobile channels. All information is aggregated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.
Insight into the complete igus® product portfolio for Industry 4.0
Content overview of this free brochure:
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr