igubal pillow block bearings

lubrication-free, lightweight and versatile

What you will find on this page

    pillow block bearing-with-fixing collar

    Advantages of igubal® pillow block bearings

    • lubrication-free
    • maintenance-free dry operation
    • High rigidity
    • High durability with changing loads
    • Compensation of misalignment
    • Compensation of edge loads
    • Corrosion-free
    • Resistant to chemicals
    • High damping capacity
    • For rotating, oscillating and linear movements
    • Very low weight
    • High radial load capacity
    • Can be used in media
    • Space-saving
    • Easy to install
    • Calculable service life

    Areas of application

    Mounting

    Tolerances

    product range

    When do I use them?

    • When chemical resistance is desired
    • When a cost-effective alternative is required
    • When dirt-resistant bearings are required
    • When misalignments need to be compensated
    • When completely split components are required

    When should I not use them?

    • When temperatures are above +80 °C
    • If an integrated fixing collar is required
    • If dimensions over 50 mm are required
    • If rotational speeds of over 0.5 m/s are to be realised
    Exchange-spherical insert bearing

    1:1 replacement possible

    To the bearing inserts

    Overview of spherical insert bearing compatibility

    1:1 Replacement Guide

    Development stages of the igubal® pillow block bearing

    1998

    KSTM

    "I need a cost-effective solution."

    KSTM

    2005

    ESTM

    "I have to realise higher loads with my pillow block bearing."

    ESTM

    2010

    KSTM-GT / ESTM-GT

    "I need a split pillow block bearing."

    KSTM-GT ESTM-GT

    2015

    ESQM

    "I have to store my solar trackers lubrication-free."

    ESQM

    2022

    KSTM-CL

    "I have to absorb higher forces and am convinced by igus®"

    KSTM-CL

    2022

    PA-KS-JEM-SP

    "I need a pillow block bearing for compact installation space"

    PA-KS-JEM-SP

    2023

    ESRM

    "How do I store my round profiles?"

    ESRM

    2023

    ESQM-GT/KSQM-GT

    "I have a square shaft and small installation space"

    KSQM-GT - ESQM-GT

    2024

    ESQM-2.0

    "I have had very good experiences with igus® for years. Do they also bring something new?"

    ESQM-2-0
    Flange bearing shop

    Shop

    To the igubal® shop
    igubal® expert system

    Tool

    To the igubal® expert system
    Contact request

    Information

    Contact request

    Consulting

    I look forward to answering your questions

    Dennis Steffen
    Dennis Steffen

    Sales Manager

    +49 2203 9649-7036Write e-mail

    Shipping and consultation